2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PACK-RENE4-6

Expand Table
EN
1/5
Part No.
PN
Material
MAT
M
M
L
L [mm]
MxP
MP
A
A [mm]
E
E [mm]
Hexalobular Socket No.
HS
t
TT [mm]
Tensil Break Load
TBL [N]
Torsion Break Torque
TBT [N*m]
1
2
3
4
PACK-RENE3-6
RENY (Glass Fiber Reinforced Polyamide MXD6)
3
6
3x0.5
6
1.3
8
1.3
365
0.2
PACK-RENE4-6
RENY (Glass Fiber Reinforced Polyamide MXD6)
4
6
4x0.7
8
1.5
10
1.5
697
0.62
PACK-RENE5-8
RENY (Glass Fiber Reinforced Polyamide MXD6)
5
8
5x0.8
9
1.5
15
1.5
1065
0.66
PACK-RENE6-10
RENY (Glass Fiber Reinforced Polyamide MXD6)
6
10
6x1.0
10
1.5
20
1.5
1604
1.09
Vis komprimeret visning (4 konfigurerbare produkter)
ShorttextExtra Low Head Resin Bolt
Sidste ændring29.11.2024 04:24:23
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties